??
Catalog navigation
CAD model selection
Selectable products: 1
1577.450 (2)
HELP_VARIABLE
Company
Rittal
Description
Bus enclosures - BG
Bill of material
1577.450 (2)
BEST
Model No.
1577.450
DETAIL
INFO
INFOWWW
webseite
webseite
BEZ1
Designation 1
Bus enclosures BG
BEZ2
Designation 2
Sheet steel
B
Width
400 mm
H
Height
300 mm
T
Depth
155 mm
F
Mounting plate width
385 mm
G
Mounting plate height
275 mm
GEW
Weight
6.950 kg
CNSETIM40
EC002713
CNSECLASS51
27-18-01-03
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.