??
Catalog navigation
CAD model selection
Selectable products: 1
1574.800
HELP_VARIABLE
Company
Rittal
Description
Mounting Plates - for KX and HD-KL
Bill of material
1574.800
BEST
Model No.
1574.800
BEZ1
Designation 1
Mounting Plate
BEZ2
Designation 2
for KX and HD-KL
SA
For enclosure size
200 x 800 mm
F
Mounting plate width
175 mm
G
Mounting plate height
785 mm
GEW
Weight
2.160 kg
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.