??
Catalog navigation
CAD model selection
Selectable products: 1
1571.800
HELP_VARIABLE
Company
Rittal
Description
Mounting Plates - for KX and HD-KL
Bill of material
1571.800
BEST
Model No.
1571.800
BEZ1
Designation 1
Mounting Plate
BEZ2
Designation 2
for KX and HD-KL
SA
For enclosure size
400 x 400 mm
F
Mounting plate width
375 mm
G
Mounting plate height
385 mm
GEW
Weight
2.290 kg
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.