??
Catalog navigation
CAD model selection
Selectable products: 1
1570.700
HELP_VARIABLE
Company
Rittal
Description
Mounting plates - for KL and KL-HD
Bill of material
1570.700
BEST
Model No. TS
1570.700
INFOWWW
webseite
webseite
INFO
BEZ1
Designation 1
Mounting plates
BEZ2
Designation 2
for KL and KL-HD
SA
For enclosure size
600 x 300 mm
F
Mounting plate width
275 mm
G
Mounting plate height
585 mm
F2
Mounting plate width
50 mm
GEW
Weight
3.900 kg
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.