??
Catalog navigation
CAD model selection
Selectable products: 1
1562.000
HELP_VARIABLE
Company
Rittal
Description
KX Terminal boxes - stainless steel
Bill of material
1562.000
BEST
Model No.
1562.000
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
KX Terminal boxes
BEZ2
Designation 2
stainless steel, 1.4301
BEZ3
Designation 3
without gland
B1
Width
200 mm
H1
Height
200 mm
T1
Depth
80 mm
GEW
Weight
1.800 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002713
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.