??
Catalog navigation
CAD model selection
Selectable products: 1
1558.010 (2)
HELP_VARIABLE
Company
Rittal
Description
Bus enclosures BG - Stainless steel
Bill of material
1558.010 (2)
BEST
Model No.
1558.010
DETAIL
INFOWWW
webseite
Website
BEZ1
Designation 1
Bus enclosures BG
BEZ2
Designation 2
Stainless steel, 1.4301
B
Width
400 mm
H
Height
200 mm
T
Depth
123 mm
GEW
Weight
4.500 kg
CNSECLASS51
27-18-01-03
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002713
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.