??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Sep 30, 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
1554.500 (2)
HELP_VARIABLE
Company
Rittal
Description
E-Box - EB
Bill of material
1554.500 (2)
BEST
Model No.
1554.500
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Elektro-Box EB
B
Width
200 mm
H
Height
300 mm
T
Depth
120 mm
F
Mounting plate width
175 mm
G
Mounting plate height
285 mm
GEW
Weight
3.600 kg
CNSETIM40
EC002713
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.