??
Catalog navigation
CAD model selection
Selectable products: 1
1554.000 (2)
HELP_VARIABLE
Company
Rittal
Description
KX E-Box - Sheet steel
Bill of material
1554.000 (2)
BEST
Model No.
1554.000
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
KX E-Box
BEZ2
Designation 2
Sheet steel
BEZ3
Designation 3
single door
B
Width
200 mm
H
Height
300 mm
T
Depth
120 mm
F
Mounting plate width
175 mm
G
Mounting plate height
285 mm
CNSETIM40
EC002713
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
GEW
Weight
3.630 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D