??
Catalog navigation
CAD model selection
Selectable products: 1
1539.000 (2)
HELP_VARIABLE
Company
Rittal
Description
KX Terminal boxes - Sheet steel
Bill of material
1539.000 (2)
BEST
Model No.
1539.000
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
KX Terminal boxes
BEZ2
Designation 2
Sheet steel
BEZ3
Designation 3
with gland
B1
Width
400 mm
H1
Height
400 mm
T1
Depth
120 mm
CNSETIM40
EC002713
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
GEW
Weight
6.610 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.