??
Catalog navigation
CAD model selection
Selectable products: 1
1522.010 (2)
HELP_VARIABLE
Company
Rittal
Description
Terminal boxes KL - Stainless steel
Bill of material
1522.010 (2)
BEST
Model No.
1522.010
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Terminal boxes KL
BEZ2
Designation 2
without gland plate
BEZ3
Designation 3
Stainless steel, 1.4301
B1
Width
300 mm
H1
Height
150 mm
T1
Depth
80 mm
GEW
Weight
1.800 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002713
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.