??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
1480.000(2)
HELP_VARIABLE
Company
Rittal
Description
AX-K enclosures - AX-K enclosures
Bill of material
1480.000(2)
BEST
Model No.
1480.000
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
Plastic enclosure
BEZ2
Designation 2
without viewing window
BEZ3
Designation 3
single door
INFO
Info
New version without screw domes in bottom, marked with revision R01
B
Width
800 mm
H
Height
1000 mm
T
Depth
300 mm
F
Mounting plate width
705 mm
G
Mounting plate height
925 mm
GEW
Weight
38.700 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.