??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Nov 30, 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
1467.500 (2)
HELP_VARIABLE
Company
Rittal
Description
Plastic enclosures - KS
Bill of material
1467.500 (2)
BEST
Model No.
1467.500
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Plastic enclosure KS
BEZ2
Designation 2
with viewing window
B1
Width
600 mm
H1
Height
600 mm
T1
Depth
200 mm
F1
Mounting plate width
545 mm
G1
Mounting plate height
550 mm
GEW
Weight
15.600 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.