??
Catalog navigation
CAD model selection
Selectable products: 1
1448.000(2)
HELP_VARIABLE
Company
Rittal
Description
AX-K enclosures - AX-K enclosures
Bill of material
1448.000(2)
BEST
Model No.
1448.000
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
Plastic enclosure
BEZ2
Designation 2
with view window
BEZ3
Designation 3
single door
INFO
Info
New version without screw domes in bottom, marked with revision R01
B
Width
400 mm
H
Height
400 mm
T
Depth
200 mm
F
Mounting plate width
305 mm
G
Mounting plate height
325 mm
GEW
Weight
8.100 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.