??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
1434.000(2)
HELP_VARIABLE
Company
Rittal
Description
AX-K enclosures - AX-K enclosures
Bill of material
1434.000(2)
BEST
Model No.
1434.000
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
Plastic enclosure
BEZ2
Designation 2
without viewing window
BEZ3
Designation 3
single door
INFO
Info
New version without screw domes in top and bottom, marked with revision R01
B
Width
300 mm
H
Height
400 mm
T
Depth
200 mm
F
Mounting plate width
205 mm
G
Mounting plate height
325 mm
GEW
Weight
7.000 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.