??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 30, 2021. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
AE 1350.500 (2)
HELP_VARIABLE
Company
Rittal
Description
Compact enclosures - AE
Bill of material
AE 1350.500 (2)
BEST
Best. Nr.
1350.500
DETAIL
INFO
Discontinued in Europe
INFOWWW
webseite
BEZ1
Designation 1
Compact enclosures AE
BEZ2
Designation 2
Sheet steel
BEZ3
Designation 3
one door
B
Width
500 mm
H
Height
500 mm
T
Depth
300 mm
F
Mounting plate width
449 mm
G
Mounting plate height
470 mm
GEW
Weight
19.600 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.