??
Catalog navigation
CAD model selection
Selectable products: 1
1318.600 (2)
HELP_VARIABLE
Company
Rittal
Description
Compact enclosure HD, two-door - Hygienic Design
Bill of material
1318.600 (2)
BEST
Model No.
1318.600
DETAIL
Detail
INFOWWW
website
website
BEZ1
Designation 1
Compact enclosures HD
BEZ2
Designation 2
Stainless steel 1.4301
B
Width
1010 mm
H1
Height
1050 mm
H2
Height
1280 mm
T
Depth
400 mm
F
Mounting plate width
945 mm
G
Mounting plate height
975 mm
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000058
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D