??
Catalog navigation
CAD model selection
Selectable products: 1
1316.600
HELP_VARIABLE
Company
Rittal
Description
Compact enclosures HD, single-door - Hygienic Design
Bill of material
1316.600
BEST
Model No.
1316.600
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
Compact enclosures HD
BEZ2
Designation 2
Stainless steel, 1.4301
BEZ3
Designation 3
Rear height 1221 mm
B
Width
810 mm
H1
Height
1050 mm
H2
Height
1221 mm
T
Depth
300 mm
F
Mounting plate width
745 mm
G
Mounting plate height
975 mm
GEW
Weight
60.1 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000058
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.