??
Catalog navigation
Výběr CAD modelu
Available products: 1
1302.000
HELP_VARIABLE
Company
Rittal
Description
AX Compact enclosure - stainless steel
Bill of material
1302.000
BEST
1302.000
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
AX Compact enclosure
BEZ2
Designation 2
stainless steel, 1.4404
BEZ3
Designation 3
single door
B
Width
300 mm
H
Height
380 mm
T
Depth
210 mm
F
Mounting plate width
250 mm
G
Mounting plate height
355 mm
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.