??
Catalog navigation
CAD model selection
Selectable products: 1
1199.100
HELP_VARIABLE
Company
Rittal
Description
Baying kit - for KL, AE
Bill of material
1199.100
BEST
Model No.
1199.100
HT
Enclosure height/Enclosure depth
INFOWWW
webseite
webseite
BEZ1
Designation 1
Baying kit
BEZ2
Designation 2
for KL, AE
H
Enclosure height
300 mm
T
Enclosure depth
210 mm
LAH
Hole distance height
251
LAT
Hole distance depth
132
VE
Packs of
1 pc(s).
GEW
Weight
0.220 kg
CNSECLASS51
27-18-92-04
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-63
CNSETIM40
EC002622
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D