??
Catalog navigation
CAD model selection
Selectable products: 1
1017.000
HELP_VARIABLE
Company
Rittal
Description
AX Compact enclosure - stainless steel
Bill of material
1017.000
BEST
1017.000
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
AX Compact enclosure
BEZ2
Designation 2
stainless steel, 1.4301
BEZ3
Designation 3
single door
B
Width
800 mm
H
Height
1200 mm
T
Depth
300 mm
F
Mounting plate width
750 mm
G
Mounting plate height
1175 mm
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.