??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
1016.000
HELP_VARIABLE
Company
Rittal
Description
AX Compact enclosure - stainless steel
Bill of material
1016.000
BEST
1016.000
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
AX Compact enclosure
BEZ2
Designation 2
stainless steel, 1.4301
BEZ3
Designation 3
single door
B
Width
800 mm
H
Height
1000 mm
T
Depth
300 mm
F
Mounting plate width
750 mm
G
Mounting plate height
975 mm
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.