??
Catalog navigation
CAD model selection
Selectable products: 1
AE 1005.500 (2)
HELP_VARIABLE
Company
Rittal
Description
Compact enclosures AE - Stainless steel
Bill of material
AE 1005.500 (2)
BEST
Model No.
1005.500
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Compact enclosures AE
BEZ2
Designation 2
Stainless steel, 1.4404
BEZ3
Designation 3
one door
B
Width
300 mm
H
Height
380 mm
T
Depth
210 mm
F
Mounting plate width
275 mm
G
Mounting plate height
334 mm
GEW
Weight
8.400 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.