??
Catalog navigation
CAD model selection
Selectable products: 1
3320.600 (2)
HELP_VARIABLE
Company
Rittal
Description
3320 - TopTherm Chillers - Performance Class 3 - 6 kW
Bill of material
3320.600 (2)
BEST
Model No.
3320.600
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm Chillers
BEZ2
Designation 2
Performance Class: 3 - 6 kW
B
Width
602 mm
H
Height
676 mm
T
Depth
645 mm
GL
total capacity
3000W
SP
rated operating voltage
400 V, 3~, 50 Hz/60 Hz 460 V, 3~, 50 Hz/60 Hz
RE
Controler
Microcontroller control
GEW
Weight
88.000 kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D