??
Catalog navigation
CAD model selection
Selectable products: 5
8619.021(2)
HELP_VARIABLE
Company
Rittal
Description
VX Swing frame, large - trim one-sided, for W: 800 mm
Bill of material
8619.021(2)
BEST
Part number
DETAIL
BEZ1
Designation 1
VX Swing frame, large
BEZ2
Designation 2
trim one-sided, for W: 800 mm
HE
Height
HE
B
Width
695 mm
H
Height
mm
T
Depth
85.5 mm
GEW
Gewicht
kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D