??
Catalog navigation
CAD model selection
Selectable products: 2
7888.940(2)
HELP_VARIABLE
Company
Rittal
Description
TE 8000 open - Distributor racks
Bill of material
7888.940(2)
BEST
Part number
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TE 8000
BEZ2
Designation 2
Distributor racks
BEZ3
Designation 3
open
HE
Installation-H
42 U
B
Width
mm
H
Height
2000 mm
T
Depth
1000 mm
FARBE
Colour
RAL 7035
GEW
Weight
kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-06-02
CNSECLASS80
27-18-06-02
CNSETIM60
EC002507
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D