??
Catalog navigation
CAD model selection
Selectable products: 5
7282.035
HELP_VARIABLE
Company
Rittal
Description
Drawer, 2 U, 3 U - for a 482.6 mm (19˝) attachment level
Bill of material
7282.035
BEST
Part Number
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
H
Height
mm
T
Breite
mm
VE
Packs of
1
GEW
Weight
kg
CNSECLASS51
27-18-92-19
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D