Catalog navigation
CAD model selection
Selectable products: 1
FB B=800 H=100 T=600 1 1 0 1 1 0 1 1 0 1 1 0 (2)
Company
Rittal
Description
Flex-Block - Flex-Block free configuration
Bill of material
FB B=800 H=100 T=600 1 1 0 1 1 0 1 1 0 1 1 0 (2)
B
For enclosures width
800.000
300.000
400.000
500.000
600.000
1000.000
1200.000
1600.000
1800.000
mm
H
Height
100.000
200.000
mm
T
For enclosures depth
600.000
300.000
400.000
500.000
800.000
1000.000
1200.000
1600.000
1800.000
mm
INFO
PDF Catalog
PDF Catalog
DETAIL
Detail
low
high
ESVL
Corner piece front left
100 mm with cover cap
100 mm without cover cap
PVU
Trim panel front bottom
PVO
Trim panel front top
ESVR
Corner piece front right
100 mm with cover cap
100 mm without cover cap
PRU
Trim panel right bottom
PRO
Trim panel right top
ESHR
Corner piece back right
100 mm with cover cap
100 mm without cover cap
PHU
Trim panel front bottom
PHO
Trim panel back top
ESHL
Corner piece back left
100 mm with cover cap
100 mm without cover cap
PLU
Trim panel left bottom
PLO
Trim panel left top
GEW
Gewicht
kg kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D