??
User Profile Desktop
Previews - 3D
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 48
TS8 8286.500 (2 SVH=0 SLR=0 SWL=0 SWR=0 MSL=0 CRA=0 CRI=0 GR=0)
HELP_VARIABLE
BEST
Model No.
8286.500
u
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Baying systems TS 8
BEZ2
Designation 2
Sheet steel
u
BEZ3
Designation 3
two doors
u
SVH
Base/plinth front and back
SLR
Base/plinth left and right
SWL
Side panel left
SWR
Side panel right
MSL
Mounting rail links outer mounting level
CRA
Chassis right outer mounting level
CRI
Chassis right inner mounting level
GR
Handle
B
Width
1200
u
mm
H
Height
1800
u
mm
T
Depth
600
u
mm
F
1099
u
mm
G
1696
u
mm
GEW
Weight
179.9
u
kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261