??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 23 May 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
9674.805
HELP_VARIABLE
Company
Rittal
Description
9674.805 - Accidental arcing protection
Bill of material
9674.805
BEST
Model No.
9674.805
BEZ1
Designation 1
SV Grid for Compartment divider
B
Width
245.5 mm
H
Height
271 mm
T
Depth
1.5 mm
VE
Packs of
1
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D