??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
9791.015
HELP_VARIABLE
Company
Rittal
Description
CS wall-mounted enclosures - Double-walled
Bill of material
9791.015
BEST
Model No.
9791.015
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
CS wall-mounted enclosures
B
Width
370 mm
H
Height
522 mm
T
Depth
210 mm
B3
Mounting plate width
270 mm
H3
Mounting plate height
380 mm
GEW
Weight
7.200 kg
INFOPAGE
outdoor_s10
CNSECLASS51
27-18-03-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
B2
300 mm
H2
400 mm
T2
170 mm
PPATH
assemblies/cs_wandgehaeuse_asmtpl.prj
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.