??
Catalog navigation
Výběr CAD modelu
Available products: 1
9683.018 (2)
HELP_VARIABLE
Company
Rittal
Description
SV Functional space side panel for VX - VX25 Power
Bill of material
9683.018 (2)
BEST
Model No. SV
9683.018
DETAIL
BEZ1
Designation 1
SV Functional space side panel for VX
BEZ2
Designation 2
HxT 2000x800mm Dachbereich
SH
For enclosure height
2000 mm
H
Height
2000 mm
T
For functional space depth
800 mm
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
32.000 kg
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.