??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9682.316(2)
HELP_VARIABLE
Company
Rittal
Description
Front trim panels, top - for VX25
Bill of material
9682.316(2)
BEST
Model No.
9682.316
DETAIL
INFOWWW
website
website
BEZ1
Designation 1
Front trim panels top
BEZ2
Designation 2
WxH 600/100 mm
B
For enclosures width
600 mm
H
Height
100 mm
GEW
Weight
1.000 kg
CNSECLASS51
27-18-92-10
CNSECLASS70
27-18-22-90
CNSECLASS80
27-14-24-23
CNSETIM40
EC000269
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.