??
Catalog navigation
CAD model selection
Selectable products: 1
9676.503
HELP_VARIABLE
Company
Rittal
Description
Spacer rolls - for Maxi-PLS busbars and flat copper bars
Bill of material
9676.503
BEST
Model No.
9676.503
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Spacer rolls with hole 13 mm
BEZ2
Designation 2
Diameter 30 mm, L=20 mm
D
Diameter
30 mm
VE
Packs of
4
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.412 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D