??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
9666.926(2)
HELP_VARIABLE
Company
Rittal
Description
Distribution enclosures - Baying enclosure system VX25
Bill of material
9666.926(2)
BEST
Model No. VX
9666.926
DETAIL
Detail
BEZ1
Designation 1
ISV VX25-Enclosure
BEZ2
Designation 2
WHD 1100x2000x600mm
INFO
PDF Catalog
PDF Catalog
B
Width
1100 mm
H
Height
2000 mm
T
Depth
600 mm
GEW
Weight
156.000 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-14-24-09
CNSECLASS80
27-14-24-09
CNSETIM40
EC000214
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D