??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9666.390
HELP_VARIABLE
Company
Rittal
Description
NH fuse-switch disconnector - modules
Bill of material
9666.390
BEST
Model No.
9666.390
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV NH fuse-switch disconnector modules
BEZ2
Designation 2
for 4xNH00
B
Width unit
500 mm
H
Height unit
300 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-09
CNSECLASS80
27-40-06-08
CNSETIM40
EC001893
GEW
Gewicht
1.600 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D