??
Catalog navigation
CAD模型選擇
可提供的產品: 1
9666.010
HELP_VARIABLE
公司
Rittal
描述
Contact hazard protection - modules
明细表
9666.010
BEST
Model No.
9666.010
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV Contact hazard protection modules
BEZ2
Designation 2
W/H 1/2
B
Width unit
250 mm
H
Height unit
300 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-24-14
CNSETIM40
EC000775
GEW
Gewicht
0.520 kg
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.