??
Catalog navigation
Výběr CAD modelu
Available products: 1
9635.373
HELP_VARIABLE
Company
Rittal
Description
Component adaptor 1-pole - RiLine Compact
Bill of material
9635.373
BEST
Model No. SV
9635.373
INFOWWW
webseite
webseite
B
Width
18 mm
H
Height
160 mm
T
Depth
34.5 mm
BEZ1
Designation 1
1-pole Component adaptor
BEZ2
Designation 2
L3
BS
Rated current (max.)
16 A
LQ
Cable cross-sections
AWG 14
VE
Packs of
6 pc(s).
GEW
Weight
0.378 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D