??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
9635.300
HELP_VARIABLE
Company
Rittal
Description
Component adaptor - RiLine Compact
Bill of material
9635.300
BEST
Model No. SV
9635.300
INFO
PDF Catalog
PDF Catalog
B
Width
22.5 mm
H
Height
160 mm
T
Depth
80.2 mm
BEZ1
Designation 1
Component adaptor
BEZ2
Designation 2
-
BS
Rated current (max.)
16 A
LQ
Cable cross-sections
AWG 14
ST
Fuse type (class)
CC
VE
Packs of
1 pc(s).
GEW
Weight
0.134 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.