??
Catalog navigation
Výběr CAD modelu
Available products: 1
9624.000
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS special busbars E-Cu - Mini-PLS busbar system (40 mm)
Bill of material
9624.000
BEST
Model No. SV
9624.000
INFO
PDF Catalog
PDF Catalog
L
Length
1500 mm
BEZ1
Designation 1
Mini-PLS special busbars E-Cu 250A
BEZ2
Designation 2
Length: 1500 mm
VE
Packs of
3
CNSECLASS51
27-37-03-01
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
GEW
Gewicht
5.559 kg
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.