??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
9607.000
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS contact hazard protection - Base tray
Bill of material
9607.000
BEST
Model No. SV
9607.000
INFO
PDF Catalog
PDF Catalog
L
Length
1100 mm
BEZ1
Designation 1
Mini-PLS base trays profile
BEZ2
Designation 2
Length: 1100 mm
VE
Packs of
1
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-37-92-01
CNSETIM40
EC002498
GEW
Gewicht
0.960 kg
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.