??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9345.200
HELP_VARIABLE
Company
Rittal
Description
Fuse holder 61 – 400 A (3-pole) - RiLine Class fuse elements
Bill of material
9345.200
BEST
Model No.
9345.200
INFO
PDF Catalog
PDF Catalog
B
Width
210 mm
H
Height
288 mm
BEZ1
Designation 1
Fuse holder Class J, 101 - 200A, 3-pole
BEZ2
Designation 2
For bar centre distance 60mm
VE
Packs of
1
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
3.940 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D