??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
9343.110
HELP_VARIABLE
Company
Rittal
Description
NH isolator s.01 - RiLine60
Bill of material
9343.110
BEST
Model No.
9343.110
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
NH isolator s.1, 250 A, 690 V, 60 mm
BEZ2
Designation 2
screw M10
VE
Packs of
1
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-01
CNSECLASS80
27-37-14-01
CNSETIM40
EC001040
GEW
Gewicht
2.260 kg
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.