??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9343.020
HELP_VARIABLE
Company
Rittal
Description
NH isolator s.00 - RiLine60
Bill of material
9343.020
BEST
Model No.
9343.020
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
NH isolator s.00, 160 A, 400-690 V, 60 mm
BEZ2
Designation 2
box terminal, electronic fuse monitoring
VE
Packs of
1
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-01
CNSECLASS80
27-37-14-01
CNSETIM40
EC001040
GEW
Gewicht
1.500 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D