??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9342.880
HELP_VARIABLE
Company
Rittal
Description
Support rails 35 x 15 mm - for OM adaptor/support
Bill of material
9342.880
BEST
Model No.
9342.880
INFO
PDF Catalog
PDF Catalog
B
Width
45 mm
BEZ1
Designation 1
Support rail TS 45M, 35x10mm
BEZ2
Designation 2
mit Anschlagswinkel
VE
Packs of
5
CNSECLASS51
27-37-91-02
CNSECLASS70
23-15-91-01
CNSECLASS80
27-14-11-43
CNSETIM40
EC001285
GEW
Gewicht
0.280 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D