??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
9342.870
HELP_VARIABLE
Company
Rittal
Description
Support rails 35 x 10 mm - for OM adaptor/support
Bill of material
9342.870
BEST
Model No.
9342.870
INFOWWW
webseite
webseite
AUS
Design
TS 45D-V
B
Width
45 mm
BEZ1
Designation 1
Support rail TS 45D-V, 35x10mm, VE=5
BEZ2
Designation 2
with locking, for support frame
VE
Packs of
5
GEW
Weight
0.060 kg
CNSECLASS51
27-37-91-02
CNSECLASS70
23-15-91-01
CNSECLASS80
27-14-11-43
CNSETIM40
EC001285
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D