??
Catalog navigation
CAD model selection
Selectable products: 1
9342.400
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 100 – 125 A - 3-pole
Bill of material
9342.400
BEST
Model No.
9342.400
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Circuit-breaker component adaptors 100A, 72x210mm
BEZ2
Designation 2
3pole, cable outlet top
B
Width
72 mm
H
Height
210 mm
VE
Packs of
1 pc(s).
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
GEW
Gewicht
0,576 kg
CNSETIM80
EC001531
CNSETIM90
EC001531
CNSECLASS60
27-40-06-13
UNSPSC
#NV
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.