??
Catalog navigation
Výběr CAD modelu
Available products: 1
9342.320 (2)
HELP_VARIABLE
Company
Rittal
Description
Connection adaptor - 800/1600A
Bill of material
9342.320 (2)
BEST
Model No.
9342.320
BEZ1
Designation 1
Connection adaptor 1600A, 690V
BEZ2
Designation 2
UL design, 3-pole
INFO
PDF Catalog
PDF Catalog
DETAIL
Detail
VE
Packs of
1
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
2.720 kg
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.