??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
9342.311
HELP_VARIABLE
Company
Rittal
Description
Connection block - RiLine accessories Connection system
Bill of material
9342.311
BEST
Model No. SV
9342.311
INFO
PDF Catalog
PDF Catalog
B
Width
50 mm
H
Height
88 mm
SS
For bar thickness
5/10 mm
BEZ1
Designation 1
Connection block, 1-pole
BEZ2
Designation 2
to 800A
VE
Packs of
3
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
1.431 kg
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D