??
Catalog navigation
Výběr CAD modelu
Available products: 1
9340.530
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 32 A - with tension spring clamp
Bill of material
9340.530
BEST
Model No.
9340.530
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
OM-adaptors 32A, W=45mm
BEZ2
Designation 2
3pol., with 1 support rail and support frame
B
Width
45 mm
H
Height
208 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.260 kg
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D