??
Catalog navigation
Výběr CAD modelu
Available products: 1
9340.450
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 65 A - with connection cables
Bill of material
9340.450
BEST
Model No.
9340.450
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
OM-adaptors 65A, with AWG 6, W=55mm
BEZ2
Designation 2
3pol., with 2 support rails and support frame
B
Width
55 mm
H
Height
272 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.400 kg
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.